312

0312.500

  • Electrical Characteristics
    • Catalog # 0312.500
    • Ampere Rating (A) 0.5
    • Body Glass Body
    • Nominal Melting I2T (A2sec) 0.483
    • Interrupting Rating 10000A@125VAC
    • Marking Code VX
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.498
    • Opening Fast-Acting (F)
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Package Size 3AB/3AG (6.3x32mm)
    • VAC (V) 250