background-waves

0313010

Product Status| Activei

0313010

FUSE 32V SB 3AG Pb-FREE 10A | Series: 313
info

The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and costeffective circuit protection.

PropertyValue
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
1285
Resistance (Ω)
0.00826
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage 1
300
interrupt Voltage (V) -1
32
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Time-delayed performance provides superior protection for circuits carrying inductive loads, such as those for motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

0313010 Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0313010.HXPFUSE 32V SB 3AG Pb-FREE 10ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313010.HXPPdf IconREACH_SVHC Declaration_0313010.HXPDoes Not ContainNoPdf IconIPC_0313010.MXP_0313010.HXP_0313010.VXP
0313010.MX250PFUSE 250V SB 3AG PB-FREE 10ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313010.MX250PPdf IconREACH_SVHC Declaration_0313010.MX250PDoes Not ContainNoPdf IconIPC_0313010.MX250P
0313010.MXPFUSE 32V SB 3AG PB-FREE 10ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313010.MXPPdf IconREACH_SVHC Declaration_0313010.MXPDoes Not ContainNoPdf IconIPC_0313010.MXP_0313010.HXP_0313010.VXP
0313010.VXPFUSE 32V SB 3AG PB-FREE 10ARoHS2/25/2005Pb-Free2/25/2005Pdf IconREACH_SVHC Declaration_0313010.VXPDoes Not ContainNoPdf IconIPC_0313010.MXP_0313010.HXP_0313010.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.