315

0315.040

  • Electrical Characteristics
    • Catalog # 0315.040
    • Body Glass
    • Nominal Melting I2T (A2sec) 0.0063
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 300
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0315.040
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125