318

03182.25

  • Electrical Characteristics
    • Catalog # 03182.25
    • Body Glass
    • Nominal Melting I2T (A2sec) 7.2
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.05935
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 03182.25
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125