318

0318.375

  • Electrical Characteristics
    • Catalog # 0318.375
    • Body Glass
    • Nominal Melting I2T (A2sec) 0.185
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.825
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0318.375
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125