322

0322003.

  • Electrical Characteristics
    • Catalog # 0322003.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 2.76
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.071
    • Opening Very Fast-Acting (FF)
    • VAC (V) 250
    • VDC (V) 65
    • Replaced By Part Number 0332003.VXP
    • Minimum Operating Temperature -55
    • Max Operating Temp (°C) 125