324

0324015.

  • Electrical Characteristics
    • Catalog # 0324015.
    • Ampere Rating (A) 15
    • Nominal Melting I2T (A2sec) 292
    • Interrupting Rating 10000A@125VDC
    • Marking Code VX
    • Nominal Cold Resistance (Ohms) 0.005075
    • Opening Fast-Acting (F)
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Package Size 3AB/3AG (6.3x32mm)
    • VAC (V) 250
    • VDC (V) 125