326

0326.150

  • Electrical Characteristics
    • Catalog # 0326.150
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.143
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 15.45
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0326.150
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125