326

0326.300

  • Electrical Characteristics
    • Catalog # 0326.300
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 1.23
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 3.22
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0326.300
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125