375

375015

  • Electrical Characteristics
    • Catalog # 375015
    • Nominal Melting I2T (A2sec) 1870
    • Nominal Cold Resistance (Ohms) 0.005
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 125
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125