504

504025

  • Electrical Characteristics
    • Catalog # 504025
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 1500
    • Nominal Cold Resistance (Ohms) 0.00395
    • VAC (V) 500
    • VDC (V) 420
    • Partner ECAD Models 504025
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125