508

508.315

  • Electrical Characteristics
    • Catalog # 508.315
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.071
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 9.2
    • Opening Fast-Acting (F)
    • VAC (V) 1000
    • VDC (V) 1000
    • Partner ECAD Models 508.315
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125