231

23113150029

  • Electrical Characteristics
    • Catalog # 23113150029
    • Nominal Cold Resistance (Ohms) 0.75
    • Opening Very Fast-Acting (FF)
    • VAC (V) 500
    • VDC (V) 500
    • Partner ECAD Models 23113150029
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125