201P

2010400053

  • Electrical Characteristics
    • Catalog # 2010400053
    • Nominal Melting I2T (A2sec) 0.28
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 250
    • Partner ECAD Models 2010400053
    • Operating Temperature -25° to 70°C