213

0213.250

  • Electrical Characteristics
    • Catalog # 0213.250
    • Nominal Melting I2T (A2sec) 0.555
    • Nominal Cold Resistance (Ohms) 1.0495
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0213.250
    • Operating Temperature -55° to 125°C