216

0216005.

  • Electrical Characteristics
    • Catalog # 0216005.
    • Nominal Melting I2T (A2sec) 27.46
    • IEC Marking F5AH250V
    • Nominal Cold Resistance (Ohms) 0.0183
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0216005.
    • Operating Temperature -55° to 125°C