216

0216010.

  • Electrical Characteristics
    • Catalog # 0216010.
    • Nominal Melting I2T (A2sec) 154.34
    • IEC Marking F10AH250V
    • Nominal Cold Resistance (Ohms) 0.0079
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0216010.
    • Operating Temperature -55° to 125°C