216

0216.160

  • Electrical Characteristics
    • Catalog # 0216.160
    • Nominal Melting I2T (A2sec) 0.00326
    • IEC Marking F160mAH250V
    • Nominal Cold Resistance (Ohms) 5.349
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0216.160
    • Operating Temperature -55° to 125°C