216

0216.200

  • Electrical Characteristics
    • Catalog # 0216.200
    • Nominal Melting I2T (A2sec) 0.004385
    • IEC Marking F200mAH250V
    • Nominal Cold Resistance (Ohms) 3.35
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0216.200
    • Operating Temperature -55° to 125°C