216

0216.630

  • Electrical Characteristics
    • Catalog # 0216.630
    • Ampere Rating (A) 0.63
    • Nominal Melting I2T (A2sec) 0.059
    • IEC Marking F630mAH250V
    • Interrupting Rating 1500A@250VAC
    • Marking Code VX
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Nominal Power Dissipation (W) 2.5
    • Nominal Voltage Drop (mV) 1500
    • Nominal Cold Resistance (Ohms) 0.465
    • Opening Fast-Acting (F)
    • Package Size 5x20mm
    • VAC (V) 250