217

0217010.

  • Electrical Characteristics
    • Catalog # 0217010.
    • Nominal Melting I2T (A2sec) 217.632996
    • IEC Marking F10AL250V
    • Nominal Cold Resistance (Ohms) 0.00627
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0217010.
    • Operating Temperature -55° to 125°C