217

0217015.

  • Electrical Characteristics
    • Catalog # 0217015.
    • Nominal Melting I2T (A2sec) 607.132996
    • IEC Marking F15AL250V
    • Nominal Cold Resistance (Ohms) 0.00397
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0217015.
    • Operating Temperature -55° to 125°C