217

0217.040

  • Electrical Characteristics
    • Catalog # 0217.040
    • Nominal Melting I2T (A2sec) 8.5E-05
    • IEC Marking F40mAL250V
    • Nominal Cold Resistance (Ohms) 183.15
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Operating Temperature -55° to 125°C