218

0218.080

  • Electrical Characteristics
    • Catalog # 0218.080
    • Nominal Melting I2T (A2sec) 0.075
    • IEC Marking T80mAL250V
    • Nominal Cold Resistance (Ohms) 9.07
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0218.080
    • Operating Temperature -55° to 125°C