218

0218.500

  • Electrical Characteristics
    • Catalog # 0218.500
    • Nominal Melting I2T (A2sec) 2.825
    • IEC Marking T500mAL250V
    • Nominal Cold Resistance (Ohms) 0.37
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0218.500
    • Operating Temperature -55° to 125°C