219XA

0219002.

  • Electrical Characteristics
    • Catalog # 0219002.
    • Ampere Rating (A) 2
    • Nominal Melting I2T (A2sec) 92.705
    • Interrupting Rating 150A@250VAC
    • Marking Code TXA
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Nominal Power Dissipation (W) 1.6
    • Nominal Voltage Drop (mV) 150
    • Nominal Cold Resistance (Ohms) 0.04515
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Package Size 5x20mm
    • VAC (V) 250