219XA

0219.200

  • Electrical Characteristics
    • Catalog # 0219.200
    • Ampere Rating (A) 0.2
    • Nominal Melting I2T (A2sec) 0.32
    • Interrupting Rating 150A@250VAC
    • Marking Code TXA
    • Min Operating Temp °C -55
    • Max Operating Temp (°C) 125
    • Nominal Power Dissipation (W) 1.6
    • Nominal Voltage Drop (mV) 1500
    • Nominal Cold Resistance (Ohms) 1.6
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Package Size 5x20mm
    • VAC (V) 250