5x20mm Cartridge Fuses

221

  • Electrical Characteristics
    • Catalog # 221.200
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.200
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.37
    • Resistance
      (Ω)
      1.75
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221.250
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.56
    • Resistance
      (Ω)
      1.169999957
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221.315
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.315
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.08
    • Resistance
      (Ω)
      0.873000026
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221.400
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.400
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.45
    • Resistance
      (Ω)
      0.560000002
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221.500
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.34
    • Resistance
      (Ω)
      1.080000043
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221.630
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.630
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.56
    • Resistance
      (Ω)
      0.660000026
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221.800
    • Obsolete: 2003 -06-05
    • Replaced By: 0215.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.954
    • Resistance
      (Ω)
      0.43599999
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221001
    • Obsolete: 2003 -06-05
    • Replaced By: 0215001.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.05
    • Resistance
      (Ω)
      0.109999999
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221002
    • Obsolete: 2003 -06-05
    • Replaced By: 0215002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 6.95
    • Resistance
      (Ω)
      0.043000001
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221004
    • Obsolete: 2003 -06-05
    • Replaced By: 0215004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 38.700001
    • Resistance
      (Ω)
      0.0163
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221005
    • Obsolete: 2003 -06-05
    • Replaced By: 0215005.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 82.849998
    • Resistance
      (Ω)
      0.0125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221008
    • Obsolete: 2003 -06-05
    • Replaced By: 0215008.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 209.5
    • Resistance
      (Ω)
      0.0078
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22101.6
    • Obsolete: 2003 -06-05
    • Replaced By: 021501.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 3.9
    • Resistance
      (Ω)
      0.058800001
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 221010
    • Obsolete: 2003 -06-05
    • Replaced By: 0215010.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 360.5
    • Resistance
      (Ω)
      0.006
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22102.5
    • Obsolete: 2003 -06-05
    • Replaced By: 021502.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 10.65
    • Resistance
      (Ω)
      0.031199999
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22106.3
    • Obsolete: 2003 -06-05
    • Replaced By: 021506.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 132.5
    • Resistance
      (Ω)
      0.0099
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 2211.25
    • Obsolete: 2003 -06-05
    • Replaced By: 02151.25
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.05
    • Resistance
      (Ω)
      0.085000001
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 2213.15
    • Obsolete: 2003 -06-05
    • Replaced By: 02153.15
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 21.200001
    • Resistance
      (Ω)
      0.022
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet