226

2263.15

  • Electrical Characteristics
    • Catalog # 2263.15
    • Nominal Melting I2T (A2sec) 7.85
    • Nominal Cold Resistance (Ohms) 0.033300001
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 02163.15MXEP
    • Operating Temperature -55° to 125°C