227

227008

  • Electrical Characteristics
    • Catalog # 227008
    • Nominal Melting I2T (A2sec) 203.5
    • Nominal Cold Resistance (Ohms) 0.0068
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0217008.MXEP
    • Operating Temperature -55° to 125°C