227

227.050

  • Electrical Characteristics
    • Catalog # 227.050
    • Nominal Melting I2T (A2sec) 0.0002
    • Nominal Cold Resistance (Ohms) 15.19999981
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0217.050MXEP
    • Operating Temperature -55° to 125°C