227

227.800

  • Electrical Characteristics
    • Catalog # 227.800
    • Nominal Melting I2T (A2sec) 0.87
    • Nominal Cold Resistance (Ohms) 0.134000003
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0217.800MXEP
    • Operating Temperature -55° to 125°C