235

0235004.

  • Electrical Characteristics
    • Catalog # 0235004.
    • Nominal Melting I2T (A2sec) 17.14
    • Nominal Cold Resistance (Ohms) 0.02455
    • Opening Fast-Acting (F)
    • VAC (V) 125
    • Partner ECAD Models 0235004.
    • Operating Temperature -55° to 125°C