235

0235007.

  • Electrical Characteristics
    • Catalog # 0235007.
    • Nominal Melting I2T (A2sec) 64.815
    • Nominal Cold Resistance (Ohms) 0.0157
    • Opening Fast-Acting (F)
    • VAC (V) 125
    • Partner ECAD Models 0235007.
    • Operating Temperature -55° to 125°C