5x20mm Cartridge Fuses

238

  • Electrical Characteristics
    • Catalog # 238.200
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 5.57
    • Resistance
      (Ω)
      0.453000009
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.250
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 7.77
    • Resistance
      (Ω)
      0.402999997
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.300
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 11.6
    • Resistance
      (Ω)
      0.312999994
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.400
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 51.950001
    • Resistance
      (Ω)
      0.097499996
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.500
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 133
    • Resistance
      (Ω)
      0.048
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.600
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 278
    • Resistance
      (Ω)
      0.031300001
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.700
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 311
    • Resistance
      (Ω)
      0.0208
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.750
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 314
    • Resistance
      (Ω)
      0.0114
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238.800
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 31.25
    • Resistance
      (Ω)
      0.122000001
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238001
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 81.849998
    • Resistance
      (Ω)
      0.052999999
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238002
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 20.049999
    • Resistance
      (Ω)
      0.200000003
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238003
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 131.5
    • Resistance
      (Ω)
      0.0425
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238004
    • Obsolete: 2003 -02-06
    • VAC (V) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238005
    • Obsolete: 2003 -02-06
    • VAC (V) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 238007
    • VAC (V) 125
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 23801.6
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 23802.5
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 2381.25
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Catalog # 2383.15
    • Obsolete: 2003 -02-06
    • VAC (V) 250
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C