285

028501.6

  • Electrical Characteristics
    • Catalog # 028501.6
    • Nominal Melting I2T (A2sec) 7.168
    • Nominal Cold Resistance (Ohms) 0.0706
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 028501.6
    • Operating Temperature -55° to 125°C