311

3111160002

  • Electrical Characteristics
    • Catalog # 3111160002
    • Nominal Melting I2T (A2sec) 2.5
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 250
    • Operating Temperature -40° to 85°C