311

3111400002

  • Electrical Characteristics
    • Catalog # 3111400002
    • Nominal Melting I2T (A2sec) 30
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 250
    • Operating Temperature -40° to 85°C