477

0477.500

  • Electrical Characteristics
    • Catalog # 0477.500
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.3
    • Nominal Cold Resistance (Ohms) 1055.9
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 500
    • VDC (V) 400
    • Partner ECAD Models 0477.500
    • Operating Temperature -55° to 125°C