835

835005

  • Electrical Characteristics
    • Catalog # 835005
    • Nominal Melting I2T (A2sec) 155
    • Nominal Cold Resistance (Ohms) 0.015
    • Opening Slo-Blo
    • VAC (V) 250
    • Partner ECAD Models 835005
    • Operating Temperature -55° to 125°C