977

0977002.

  • Electrical Characteristics
    • Catalog # 0977002.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 17
    • Nominal Cold Resistance (Ohms) 0.0445
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 500
    • VDC (V) 450
    • Partner ECAD Models 0977002.
    • Operating Temperature -55° to 125°C