977

0977016.

  • Electrical Characteristics
    • Catalog # 0977016.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 725
    • Nominal Cold Resistance (Ohms) 0.0039
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 500
    • VDC (V) 450
    • Partner ECAD Models 0977016.
    • Operating Temperature -55° to 125°C