977

09773.15

  • Electrical Characteristics
    • Catalog # 09773.15
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 58
    • Nominal Cold Resistance (Ohms) 0.0275
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 500
    • VDC (V) 450
    • Partner ECAD Models 09773.15
    • Operating Temperature -55° to 125°C