240

24012000021

  • Electrical Characteristics
    • Catalog # 24012000021
    • Ampere Rating (A) 2
    • Nominal Melting I2T (A2sec) 2.5
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nominal Voltage Drop (mV) 420
    • Opening Fast-Acting (F)
    • Package Size 5x25mm
    • VAC (V) 250