240

24016300021

  • Electrical Characteristics
    • Catalog # 24016300021
    • Ampere Rating (A) 6.3
    • Nominal Melting I2T (A2sec) 78
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nominal Voltage Drop (mV) 170
    • Opening Fast-Acting (F)
    • Package Size 5x25mm
    • VAC (V) 250