241

24100800021

  • Electrical Characteristics
    • Catalog # 24100800021
    • Ampere Rating (A) 0.08
    • Nominal Melting I2T (A2sec) 0.015
    • Interrupting Rating 80A@250VAC
    • Marking Code 21
    • Nominal Voltage Drop (mV) 520
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Package Size 5x25mm
    • VAC (V) 250