241

24112500021

  • Electrical Characteristics
    • Catalog # 24112500021
    • Ampere Rating (A) 2.5
    • Nominal Melting I2T (A2sec) 7.5
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Min Operating Temp °C -25
    • Max Operating Temp (°C) 70
    • Nominal Voltage Drop (mV) 300
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Package Size 5x25mm
    • VAC (V) 250