321

3210500002

  • Electrical Characteristics
    • Catalog # 3210500002
    • Nominal Melting I2T (A2sec) 1.5
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 250
    • Partner ECAD Models 3210500002
    • Operating Temperature -25° to 70°C