
6x32mm Fuses - Cartridge Fuses

Originally developed to provide overcurrent protection to onboard chargers in EVs, compact 6x32 mm cartridge fuses work in many high-power automotive applications. The AEC-Q200–qualified fuses boast high interrupting ratings, and their standoff leads make them easy to mount on printed circuit boards.
- Rated at up to 500 V ac
- Interrupting ratings up to 10 kA at 500 V ac
- Operate at temperatures ranging from –55 ℃ to +125 ℃
- UL Recognized
- Lead-free, halogen-free, and RoHS compliant
- Thru-hole configurations available
- Compact, lightweight designs
- Standoff leads simply soldering on PCBs
6x32mm Fuses - Cartridge Fuses Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Operating Temperature |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Operating Temperature | |
---|---|---|---|---|---|
500 | 700 | -55° to 125°C | |||
500 | 1090 | -55° to 125°C | |||
500 | 2460 | -55° to 125°C |
6x32mm Fuses - Cartridge Fuses Applications
- Overcurrent protection for circuits in EVs
- Onboard chargers
6x32mm Fuses - Cartridge Fuses Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.