Ballast Cartridge Fuses

446

  • Electrical Characteristics
    • Catalog # 0446002.
    • Amps (A) 2
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 2.8
    • Resistance
      (Ω)
      0.0563
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp (°C) -40
    • Max Operating Temp (°C) 125
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0446003.
    • Amps (A) 3
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 9.4
    • Resistance
      (Ω)
      0.0336
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp (°C) -40
    • Max Operating Temp (°C) 125
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0446004.
    • Amps (A) 4
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 17
    • Resistance
      (Ω)
      0.0237
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp (°C) -40
    • Max Operating Temp (°C) 125
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0446005.
    • Amps (A) 5
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 25
    • Resistance
      (Ω)
      0.0178
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp (°C) -40
    • Max Operating Temp (°C) 125
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0446010.
    • Amps (A) 10
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 93
    • Resistance
      (Ω)
      0.0073
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp (°C) -40
    • Max Operating Temp (°C) 125
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 044607.5
    • Amps (A) 7.5
    • VAC (V) 350
    • Nominal Melting I2T (A2sec) 68
    • Resistance
      (Ω)
      0.011
    • Interrupting Rating 100A@350VAC
    • Opening Fast-Acting (F)
    • Min Operating Temp (°C) -40
    • Max Operating Temp (°C) 125
    • Datasheet
    • Check Stock Order Sample